(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Labo Jack Rachet Handle Type with Rotation Grip (SUS)

Part Number

Configured Part Number is shown.

99-1620-55

Part Number
99-1620-55
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

42,583,385 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Frontage(mm) 400 Depth(mm) 400 Height(mm) 120 to 498
Equal load(kg) 60 Top plate size(mm) 400 x 400 Bottom plate size(mm) 400 x 400
Material Frame: SS400 chrome plated finish, Rotating shaft: SCM435 (chrome molybdenum steel), Top plate, bottom plate: stainless steel (SUS304), Ratchet handle: special chrome molybdenum steel, Rotating grip: phenol resin, Frame bar: SS400 chrome plated finish, Bearing: High carbon chrome bearing steel Trusco code 413-9607 Weight(kg) 22

Please check the type/dimensions/specifications of the part 99-1620-55 in the Labo Jack Rachet Handle Type with Rotation Grip (SUS) series.

Tech Support