(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Labo Jack Knob Handle Type (SUS)

Part Number

Configured Part Number is shown.

Part Number
99-1620-20
99-1620-21
99-1620-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFrontage
(mm)
Depth
(mm)
Height
(mm)
Equal load
(kg)
Top plate size
(mm)
Bottom plate size
(mm)
Material Trusco code Weight
(kg)

12,517,231 IDR

1 Piece(s) Quote 18018070 to 25020160 x 160180 x 180Frame: Stainless steel (SUS304), Rotating shaft: SCM435 chrome-plated finish, Top plate, bottom plate: Stainless steel (SUS304), Knob handle: Resin413-95002.8

12,762,770 IDR

1 Piece(s) Quote 20020070 to 25020180 x 180200 x 200Frame: Stainless steel (SUS304), Rotating shaft: SCM435 chrome-plated finish, Top plate, bottom plate: Stainless steel (SUS304), Knob handle: Resin413-95183.1

14,726,308 IDR

1 Piece(s) 1 Day(s) 23023075 to 30025200 x 200230 x 230Frame: Stainless steel (SUS304), Rotating shaft: SCM435 (chrome molybdenum steel), Top plate, bottom plate: Stainless steel (SUS304), Knob handle: Resin413-95263.5

Loading...

  1. 1

Tech Support