(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Laser Distance Meter "Leica DISTO D110"

Part Number

Configured Part Number is shown.

DISTO-D110

Part Number
DISTO-D110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,404,615 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Measuring Range(m) 0.2 to 60 Measurement accuracy(mm) ±1.5 Minimum Display(mm) 0.1
Height x Width x Thickness(mm) 120 x 37 x 23 Power supply AAA alkaline battery x 2 (included) Trusco Code 753-7671
Mass(g) 92

Tech Support