(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Laser Distance Meter "Leica DISTO D1"

Part Number

Configured Part Number is shown.

DISTO-D1

Part Number
DISTO-D1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,338,770 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Measuring Range(m) 0.2 to 40 Measurement accuracy(mm) ±2 Minimum Display(mm) 0.1
Height x Width x Thickness(mm) 115 x 43.5 x 23.5 Power supply AAA battery x 2 (included) Trusco Code 836-9097
Mass(g) 87

Please check the type/dimensions/specifications of the part DISTO-D1 in the Laser Distance Meter "Leica DISTO D1" series.

Tech Support