(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Consumable for Sealer, Heater【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

59003

Part Number
59003
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

847,692 IDR

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Dimension (Width)(mm) 2 Length(mm) 340 Thickness(mm) 0.1
Applicable sealer P-300, PC-300 Trusco Code 836-3980 Mass(g) 24
Material Nickel chrome

Tech Support