(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Consumable for Sealer, Glass cloth tape

Part Number

Configured Part Number is shown.

Part Number
39411
39430
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Dimension (Width)
(mm)
Trusco Code

520,000 IDR

1 Piece(s) 8 Day(s) or more 13836-3995

1,005,143 IDR

1 Piece(s) 12 Day(s) 19836-3996

Loading...

  1. 1

Basic Information

Length(m) 5 Thickness(mm) 0.13 Mass(g) 20
Material Fluorine Resin, Glass Fiber

Tech Support