(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Consumable for Sealer, Flow glass sheet【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

17110B

Part Number
17110B
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

547,692 IDR

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Dimension (Width)(mm) 30 Length(mm) 320 Thickness(mm) 0.075
Applicable sealer P-300, PC-300 Trusco Code 836-3992 Mass(g) 26
Material Fluorine Resin

Tech Support