(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Inkjet Printer "U2", Main Body

Part Number

Configured Part Number is shown.

AU201

Part Number
AU201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

43,441,538 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) 114 Depth(mm) 60 Height(mm) 76
Power supply AC100-240V, 50/60Hz, 1.6A Number of printable lines 1 digit, 2 digits, 3 digits, 4 digits Trusco code 819-4045
Weight(kg) 4.1

Please check the type/dimensions/specifications of the part AU201 in the Inkjet Printer "U2", Main Body series.

Tech Support