(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Head for Drain Cleaner (for φ10, 13, 16mm wires), Punch cutter

Part Number

Configured Part Number is shown.

 
Part Number
R72175
R72176
R72177
R72178
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCleaning Capacity Pipe Diameter
(mm)
head diameter
(mm)
Trusco Code Mass
(g)

3,032,143 IDR

1 Piece(s) 12 Day(s) 50 to 7525824-791130

3,697,571 IDR

1 Piece(s) 12 Day(s) 50 to 7535824-791240

3,734,571 IDR

1 Piece(s) 12 Day(s) 75 to 10045824-791365

3,734,571 IDR

1 Piece(s) 12 Day(s) 100 to 12555824-791480

Loading...

  1. 1

Basic Information

Compatible models R-550, R-600

Tech Support