(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Head for Drain Cleaner (for φ22mm wire), Straight head

Part Number

Configured Part Number is shown.

R72221

 
Part Number
R72221
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,440,429 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Cleaning Capacity Pipe Diameter(mm) 75 to 100 head diameter(mm) 22 Compatible models R-600 (φ22 specification), R-650, R-750
Trusco Code 824-7915 Mass(g) 170

Please check the type/dimensions/specifications of the part R72221 in the Head for Drain Cleaner (for φ22mm wire), Straight head series.

Tech Support