(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Concrete Panel Plug【500 Pieces Per Package】

Part Number

Configured Part Number is shown.

AR-022

Part Number
AR-022
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipAmount Of Content

3,387,692 IDR

500 Pieces Per Package

1 Pack(s) 12 Day(s) 500 pcs/box

Loading...

  1. 1

Basic Information

Dimension(mm) 12 x 18 Color Green Trusco Code 489-7285
Mass(g) 3000 Applicable Remarks Extra large (18) Amount Of Content 500 pcs/box

Please check the type/dimensions/specifications of the part AR-022 in the Concrete Panel Plug series.

Tech Support