(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cord Reel (three-phase 200V type), Retractable Extension Cord

Part Number

Configured Part Number is shown.

Part Number
DNWE33020A
DNWE330F20A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipElectrical wire thickness
(mm2)
Rated Current
(A)
Trusco Code Mass
(kg)

9,930,571 IDR

1 Piece(s) 12 Day(s) 25327-25759.5

11,916,714 IDR

1 Piece(s) 12 Day(s) 3.57327-256712.7

Loading...

  1. 1

Basic Information

Electrical wire length(m) 30 Number of electrical wire cores(C) 4 Outlet Specification Rating 3P/19A/250V with ground
Electrical wire type SVCT

Tech Support