(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cord Reel "Sun Tiger Reel Temoto"

Part Number

Configured Part Number is shown.

GB-130K

Part Number
GB-130K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,808,770 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Electrical wire length(m) 30 + 3 No. of Outlets 3 Electrical wire thickness(mm2) 2
Number of electrical wire cores(C) 3 Outlet Specification/Rating 2P/15A/125V with ground Rated Current(A) 5
Trusco Code 851-3824 Electrical wire type VCT softened cable Mass(kg) 9

Please check the type/dimensions/specifications of the part GB-130K in the Cord Reel "Sun Tiger Reel Temoto" series.

Tech Support