(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hanging reel with clip belt

Part Number

Configured Part Number is shown.

TRSR-BC

 
Part Number
TRSR-BC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

67,692 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Black Thickness(mm) 21.7 Cord Length(mm) 700
Pull-in Force(g) 180 Height(mm) 137 Width(mm) 32.5
Trusco Code 855-2550 Mass(g) 12

Please check the type/dimensions/specifications of the part TRSR-BC in the Hanging reel with clip belt series.

Tech Support