(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Leather Welding Glove (4140020)

Part Number

Configured Part Number is shown.

4140020

Part Number
4140020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength of Middle Finger
(cm)
Type details Trusco Code Mass
(g)

603,077 IDR

1 Piece(s) 8 Day(s) or more -3 fingers819-2982260

Loading...

  1. 1

Basic Information

Size Free Total Length(cm) 35 Around Palm(cm) 26
Thickness(mm) 1.2 (±0.1) Material details Cowhide

Tech Support