(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft case for goggles

Part Number

Configured Part Number is shown.

9954521

Part Number
9954521
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

435,604 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Width(mm) 250 Depth(mm) 90 Height(mm) 130
Trusco Code 819-0823 Mass(g) 86

Tech Support