(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Side Shield for Metal Frame Safety Glasses

Part Number

Configured Part Number is shown.

MZ-11

Part Number
MZ-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

139,077 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Vertical(mm) 38 Thickness(mm) 1 Width(mm) 53
Trusco Code 753-9339 Mass(g) 5 Material Acetate

Please check the type/dimensions/specifications of the part MZ-11 in the Side Shield for Metal Frame Safety Glasses series.

Tech Support