(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Conductive Best Board

Part Number

Configured Part Number is shown.

YD001

Part Number
YD001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,275,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Thickness(mm) 3 Width x Length(m) 0.9 x 1.8 Color Black
Trusco Code 114-5051 Material (Body) Polypropylene (PP) Mass(kg) 2.5

Please check the type/dimensions/specifications of the part YD001 in the Conductive Best Board series.

Tech Support