(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Net Fence "TNF" (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
TNF-10100-GN
TNF-10100-OR
TNF-1025-GN
TNF-1025-OR
TNF-1050-GN
TNF-1050-OR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth×Length
(m)
Color Trusco Code Mass
(kg)

3,403,858 IDR

1 Piece(s) Quote 1 x 100Green818-383510.2

3,403,858 IDR

1 Piece(s) Quote 1 x 100Orange818-383610.2

979,385 IDR

1 Piece(s) Quote 1 x 25Green818-38372.62

979,385 IDR

1 Piece(s) Quote 1 x 25Orange818-38382.62

1,936,308 IDR

1 Piece(s) Quote 1 x 50Green818-38395.2

1,936,308 IDR

1 Piece(s) Quote 1 x 50Orange818-38405.2

Loading...

  1. 1

Basic Information

Mesh size(mm) 4 x 4 Material Polyethylene (PE)

Tech Support