(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-weed Sheet (weathering for 3 years)

Part Number

Configured Part Number is shown.

 
Part Number
TBO3-1050
TBO3-2050
TBO3-3050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth×Length
(m)
Trusco Code Mass
(kg)

2,711,282 IDR

1 Piece(s) 12 Day(s) 1 x 50855-80685.7

5,421,710 IDR

1 Piece(s) 30 Day(s) 2 x 50855-807011.4

8,101,368 IDR

1 Piece(s) 12 Day(s) 3 x 50855-807117.1

Loading...

  1. 1

Basic Information

Thickness(mm) 0.5 Detailed colors Front side OD green, Back side black Tensile Strength Vertical 1000N/5cm, Horizontal 850N/5cm
Tear strength Vertical350N, Horizontal300N Water pressure resistance capability Approximately 3 years

Tech Support