(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

UV Silver Sheet #3000

Part Number

Configured Part Number is shown.

SL 30-17

Part Number
SL 30-17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,379,847 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Thickness(mm) 0.22 Width x Length(m) 8.85 x 8.82 Color Silver
Grommet Pitch(cm) 90 Trusco Code 828-0849 Tensile Strength Vertical 683N/5cm, Horizontal 600N/5cm
Tear Strength Vertical 150N, Horizontal 104N Endurance Period Approximately 1 year Material (Eyelet) Polyethylene (PE)
Material (Sheet) Polyethylene (PE) Mass(kg) 12.5

Please check the type/dimensions/specifications of the part SL 30-17 in the UV Silver Sheet #3000 series.

Tech Support