(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Transparent Threaded Sheet

Part Number

Configured Part Number is shown.

Part Number
B-160
B-161
B-162
B-163
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(kg)

569,847 IDR

1 Piece(s) 12 Day(s) 0.9 x 1.812836-19810.41

875,693 IDR

1 Piece(s) 12 Day(s) 1.8 x 1.816836-19820.76

1,522,924 IDR

1 Piece(s) 12 Day(s) 1.8 x 3.624836-19831.45

1,850,924 IDR

1 Piece(s) 12 Day(s) 2.7 x 2.724836-19841.62

Loading...

  1. 1

Basic Information

Thickness(mm) 0.15 Grommet Pitch(cm) 45 Color Details Transparent
Tensile Strength Vertical 70N/3cm, Horizontal 80N/3cm Material (Eyelet) Aluminum Material (Sheet) Polyvinyl chloride (Thread: polyester)

Tech Support