(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cool Sheet

Part Number

Configured Part Number is shown.

Part Number
B-17
B-18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(kg)

1,030,308 IDR

1 Piece(s) 12 Day(s) 1.71 x 2.5710828-04921

1,833,385 IDR

1 Piece(s) 12 Day(s) 2.57 x 3.4414828-04932

Loading...

  1. 1

Basic Information

Thickness(mm) 0.25 Grommet Pitch(cm) 90 Material (Eyelet) Aluminum
Material (Sheet) Polyethylene + Aluminum-deposited film

Tech Support