(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Union "DRT"

Part Number

Configured Part Number is shown.

DRT2 10-YF

Part Number
DRT2 10-YF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

504,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 10 L(mm) 41.5 d(mm) 10
R(mm) G1/2 Material Leadless copper alloy (CAC902) Trusco Code 361-1388
Mass(g) 100

Please check the type/dimensions/specifications of the part DRT2 10-YF in the Union "DRT" series.

Tech Support