(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Socket with Thread

Part Number

Configured Part Number is shown.

06442

Part Number
06442
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

321,847 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Opposite Sides of Hexagon(mm) 12.5 Trusco Code 438-5594 Mass(g) 106
Material Brass Accessories 2 packings, 3 screws

Please check the type/dimensions/specifications of the part 06442 in the Socket with Thread series.

Tech Support