(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Valve for Tap

Part Number

Configured Part Number is shown.

06505

Part Number
06505
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

662,770 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Nominal Diameter(mm) 13 Trusco Code 338-3954 Mass(g) 200
Material Brass (C3771BE)

Please check the type/dimensions/specifications of the part 06505 in the Ball Valve for Tap series.

Tech Support