(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Angle Ball Valve for Tap

Part Number

Configured Part Number is shown.

650413

Part Number
650413
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

662,770 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Nominal Diameter(mm) 13 Trusco Code 324-8062 Mass(g) 240
Material Brass (C3604BD)

Please check the type/dimensions/specifications of the part 650413 in the Angle Ball Valve for Tap series.

Tech Support