(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Drain Hose (plug-in type)

Part Number

Configured Part Number is shown.

JD-13

Part Number
JD-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

484,143 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Internal Diameter(mm) φ31 L(mm) 2000 H(mm) 36.5
W(mm) 38 Material Polyvinyl chloride (PVC) Trusco Code 761-3695
Mass(g) 810

Please check the type/dimensions/specifications of the part JD-13 in the Drain Hose (plug-in type) series.

Tech Support