(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hammer Tacker TAH-312

Part Number

Configured Part Number is shown.

TAH-312

Part Number
TAH-312
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

796,616 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Height(mm) 50 Total Length(mm) 284 Shoulder width(mm) 27
Number of needles loaded(pieces) 165 T3-10MB compatible needle 1206/1208/1210 (TRUSCO), T3-6M/T3-10MB/T3-10MB-L (MAX) Trusco code 115-3337
Weight(g) 496

Please check the type/dimensions/specifications of the part TAH-312 in the Hammer Tacker TAH-312 series.

Tech Support