(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Narrow Stapler (4J Staple)

Part Number

Configured Part Number is shown.

TA-225/4J

Part Number
TA-225/4J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

10,186,000 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Height(mm) 185 Width(mm) 63 Overall Length(mm) 248
Compatible Staples Shoulder Width x Length(mm) 4 x 13 to 25 Working air pressure(MPa) 0.4 to 0.8 Mass(g) 1100
Trusco Code 171-7523 Number of Loaded Staples 100 (1 station)

Please check the type/dimensions/specifications of the part TA-225/4J in the Narrow Stapler (4J Staple) series.

Tech Support