(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cordless Narrow Stapler

Part Number

Configured Part Number is shown.

Part Number
TJ-25/4J
TJ-25/4J-BC/1850A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Mass
(g)
Trusco Code Charge time

13,072,143 IDR

1 Piece(s) 12 Day(s) 2331800148-7061-

18,649,857 IDR

1 Piece(s) 12 Day(s) 2652400148-7062Approx. 65 minutes (JP-L91850A, quick charging)

Loading...

  1. 1

Basic Information

Height(mm) 221 Width(mm) 80 Compatible Staples Shoulder Width x Length(mm) 4 x 13 to 25
Number of Loaded Staples 100

Tech Support