(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Grass Burner "CB HYPER"

Part Number

Configured Part Number is shown.

KB120

Part Number
KB120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,753,231 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Overall length (mm) 680 Nozzle diameter(mm) 50 Flame temperature(°C) 1300
Continuous use time(minutes) 10 Trusco Code 854-9827 Mass(g) 800
Material Stainless steel, Resin Heat output(kcal/h) 22000 Fuel used Gas cylinder

Please check the type/dimensions/specifications of the part KB120 in the Grass Burner "CB HYPER" series.

Tech Support