(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Folding Saw SG

Part Number

Configured Part Number is shown.

Part Number
SG-21
SG-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Length (mm) Overall Length (mm) Trusco Code Mass
(g)
Compatible replacement blade

599,385 IDR

1 Piece(s) 12 Day(s) 210341113-0926105SG-21-1

646,308 IDR

1 Piece(s) 12 Day(s) 240371113-0924110SG-24-1

Loading...

  1. 1

Basic Information

Blade Pitch (mm) 6 Features Polypropylene + Elastomer resin Blade Material High-carbon blade steel material

Tech Support