(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blue Filter Screen

Part Number

Configured Part Number is shown.

Part Number
M4311
M4312
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScreen Trusco code

2,964,154 IDR

1 Piece(s) Quote 50 mesh124-0694

2,964,154 IDR

1 Piece(s) Quote 120 mesh124-0698

Loading...

  1. 1

Basic Information

Height (mm) 138 Width(mm) 128 Weight(g) 337
Material Stainless steel, PVC

Tech Support