(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

U-shape Pin【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
UP-15-10P
UP-20-10P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength
(mm)
Trusco code Weight
(g)

43,077 IDR

10 Pieces Per Package

1 Pack(s) 12 Day(s) 150855-5886190

50,769 IDR

10 Pieces Per Package

1 Pack(s) 12 Day(s) 200855-5887260

Loading...

  1. 1

Basic Information

Color Silver Width(mm) 30 Material Steel

Tech Support