(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Planter, Town Planter WS Slim 90 Type

Part Number

Configured Part Number is shown.

081214

Part Number
081214
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

6,487,692 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) 910 Depth(mm) 330 Height(mm) 420
Type Stone Hada Capacity(L) 46 Color details Sand gray
Trusco Code 114-9254 Weight(kg) 8.3 Material Polyethylene (PE), Polypropylene (PP), Synthetic rubber

Please check the type/dimensions/specifications of the part 081214 in the Planter, Town Planter WS Slim 90 Type series.

Tech Support