(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Planter, Town Planter WS 100 Type

Part Number

Configured Part Number is shown.

081212

Part Number
081212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,602,462 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) 1020 Depth(mm) 470 Height(mm) 420
Type Stone Hada Capacity(L) 80 Color details Sand gray
Trusco Code 114-9251 Weight(kg) 9 Material Polyethylene (PE), Polypropylene (PP), Synthetic rubber

Please check the type/dimensions/specifications of the part 081212 in the Planter, Town Planter WS 100 Type series.

Tech Support