(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Planter, Easy Watering Green Curtain Planter 85 Type

Part Number

Configured Part Number is shown.

85883

Part Number
85883
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

414,154 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) 850 Depth(mm) 290 Height(mm) 315
Capacity(L) 40 Color details DG Trusco Code 834-5608
Weight(kg) 1.63 Material Polypropylene (PP)

Please check the type/dimensions/specifications of the part 85883 in the Planter, Easy Watering Green Curtain Planter 85 Type series.

Tech Support