(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Planter, Botany High Pot Type 50

Part Number

Configured Part Number is shown.

73183

Part Number
73183
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,765,231 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Height(mm) 505 Capacity(L) 66 Diameter(mm) 500
Color details White Trusco Code 130-8706 Weight(kg) 6.3
Material ● Polyethylene ● Thermoplastic elastomer / Polyethylene, Thermoplastic elastomer

Please check the type/dimensions/specifications of the part 73183 in the Planter, Botany High Pot Type 50 series.

Tech Support