(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Planter "UruON 65 Type"

Part Number

Configured Part Number is shown.

Part Number
70311
70314
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor details Trusco Code

473,385 IDR

1 Piece(s) 12 Day(s) dark brown834-5603

473,385 IDR

1 Piece(s) 12 Day(s) Ivory834-5605

Loading...

  1. 1

Basic Information

Width(mm) 645 Depth(mm) 360 Height(mm) 370
Capacity(L) 28 Weight(kg) 1.8 Material Polypropylene (PP), Polyethylene (PE)

Tech Support