(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tape for Anti Weed Sheet Pressing Pins【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

252485

Part Number
252485
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

164,616 IDR

10 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 100 Length(mm) 100 Color details Black
Material Base Material: Polyethylene (PE), Adhesive: Acrylic adhesive Trusco code 836-4677 Weight(g) 30

Tech Support