(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Harvest Sack【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
490474
490481
490498
490504
490511
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipWidth
(mm)
Length
(mm)
Standard Trusco code Weight
(g)

89,077 IDR

10 Pieces Per Package

1 Pack(s) Quote 230340For 2kg819-489995

96,154 IDR

10 Pieces Per Package

1 Pack(s) Quote 230430For 3kg819-4900105

124,154 IDR

10 Pieces Per Package

1 Pack(s) Quote 300450For 5kg819-4901143

158,000 IDR

10 Pieces Per Package

1 Pack(s) Quote 350600For 10kg819-4902205

267,231 IDR

10 Pieces Per Package

1 Pack(s) Quote 420820For 20kg819-4903374

Loading...

  1. 1

Basic Information

Color details Red Material Fabric: Polyethylene (PE)

Tech Support