(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hammer Pin【50 Pieces Per Package】

Part Number

Configured Part Number is shown.

252096

Part Number
252096
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

511,231 IDR

50 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Length(mm) 180 Diameter(mm) 60 Pin part Length (approx.) 18cm
Color details Dark green Material Polyacetal Resin (POM) Trusco code 819-4885
Weight(g) 658

Tech Support