(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti Weed Sheet Repair Set

Part Number

Configured Part Number is shown.

252348

Part Number
252348
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

246,770 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Thickness(mm) Approx. 0.45 Color details Black Material Sheet: Polypropylene, Pin: POM
Trusco code 819-4887 Weight(g) 207

Please check the type/dimensions/specifications of the part 252348 in the Anti Weed Sheet Repair Set series.

Tech Support