(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti Weed Sheet Pressing Pin "DIO Sheet Pin"【50 Pieces Per Package】

Part Number

Configured Part Number is shown.

400640

Part Number
400640
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

474,154 IDR

50 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 85 Length(mm) 140 Pin part Length (approx.) 14cm
Color details Black Material Polyacetal Resin (POM) Trusco code 819-4883
Weight(g) 746

Tech Support