(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tilted Medium Pot, White (Part Numbers)

Part Number

Configured Part Number is shown.

TN-9-W (199050)

Part Number
TN-9-W (199050)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

147,692 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Height(mm) 195 Diameter(mm) 277 Soil Capacity(L) Approx. 7
Trusco Code 420-1337 Mass(g) 397 Material Polypropylene

Please check the type/dimensions/specifications of the part TN-9-W (199050) in the Tilted Medium Pot, White series.

Tech Support