(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tilted Kengai Pot, White

Part Number

Configured Part Number is shown.

TNK-14-W (199380)

Part Number
TNK-14-W (199380)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

521,538 IDR

1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) φ422 Depth(mm) 400 Height(mm) 400
Color Details White Diameter(mm) 422 Soil Capacity(L) 33
Trusco Code 437-8466 Mass(g) 1403 Material Polypropylene

Please check the type/dimensions/specifications of the part TNK-14-W (199380) in the Tilted Kengai Pot, White series.

Tech Support