(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Planter for Green Curtain

Part Number

Configured Part Number is shown.

Part Number
GCP-550 (101748)
GCP-750 (101749)
GCP-900 (101752)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Depth
(mm)
Height
(mm)
Soil Capacity
(L)
Trusco Code Mass
(g)

176,924 IDR

1 Piece(s) 12 Day(s) 55420220013414-2039660

343,077 IDR

1 Piece(s) 12 Day(s) 75026027533414-20471380

476,154 IDR

1 Piece(s) 12 Day(s) 90034529858414-20552025

Loading...

  1. 1

Basic Information

Color Details Herb Green Material Polypropylene

Tech Support