(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Scraper

Part Number

Configured Part Number is shown.

Part Number
04220
04221
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetails Type Trusco Code

416,462 IDR

1 Piece(s) 12 Day(s) Straight blade102-5881

442,000 IDR

1 Piece(s) 12 Day(s) Curved blade102-5882

Loading...

  1. 1

Basic Information

Product Type Gardening tools Total Length(mm) 980 Blade length(mm) 125
Blade width(mm) 60 Mass(g) 550 Material Aluminum, Carbon knife steel

Tech Support