(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pruners 1766 (Part Numbers)

Part Number

Configured Part Number is shown.

01766

Part Number
01766
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,416,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Cutting Ability(mm) 240 Blade Length(mm) 240 Total Length(mm) 240
Trusco Code 762-9354 Mass(g) 240 Blade Part Material High-carbon knife forged steel (Chrome coating)
Handle Material Aluminum

Please check the type/dimensions/specifications of the part 01766 in the Pruners 1766 series.

Tech Support